Descripción: |
Jxx Valve Adapters with a Single Solenoid |
Peso: |
JC2-M - 1.31 lbs (0.59 kg) JC3-M - 1.35 lbs (0.61 kg) JD3-M - 1.39 lbs (0.63 kg) JN2-M - 1.33 lbs (0.60 kg) JN3-M - 1.37 lbs (0.62 kg) |
Materiales: |
- Aluminum housing.
- Stainless steel hardware.
|
Clasificación Eléctrica: |
19-29 VDC Operational Voltage (Solenoid Valve) |
Rango de Temperatura Operacional: |
0 °F - 120 °F (-17.8 °C - 48.9 °C) |
|
QC-113
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-210
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-213
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-310
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-313
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-510
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-1210
| |
| Yes |
Custom Application QC Models |
|
*Puede ser compatible con otros modelos QC. Favor de consultar un Gerente de Cuentas de ATI para mayor información.
|
Cables
There are no Cables associated with this module.
|
|
9620-20-C-Jxx Valve Adapters with a Single Solenoid.pdf |
Jxx Valve Adapters with a Single Solenoid Manual (incl JC2-M,JC3-M, JD3-M,JN2-M,JN3-M)
|
|
9121-JN3-M |
Valve Adapter with Integrated Air Blow Off, Single Solenoid, NPT, QC-310
|
9121-JC3-M |
Valve Adapter, Single Solenoid, NPT, QC-310
|
9121-JD3-M |
Valve Adapter, Single Solenoid
|
9121-JC2-M |
Valve Adapter, Single Solenoid, NPT, QC-210
|
9121-JN2-M |
Single Solenoid NPT Valve Adapter with Integrated Air Blow Off
|
|